How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | V: | 2.51 in |
| B: | 8.75 | AK: | 4.5 |
| D: | 3.5 | AE2: | 0.29 |
| F: | 4 | I: | 5.02 in |
| AG: | 7.88 | AE1: | 0.54 |
| LM: | 9.01 | T: | 1.25 |
| BD: | 5.88 | L: | 6.76 in |
| AJ: | 5.88 | AD: | 7.04 |
| BF: | 0.41 | U: | 0.875 in |
| C: | 9.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.135 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Model Code: | HM232 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 1605 | Output RPM: | 338.7 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

