How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | L: | 6.76 in |
| I: | 5.02 in | D: | 3.5 |
| B: | 8.75 | AJ: | 7.25 |
| V: | 2.51 in | G: | 2 |
| AE1: | 0.54 | BE1: | 0.5 in |
| BD: | 9 | T: | 1.25 |
| AK: | 8.5 | AE2: | 0.29 |
| AG: | 7.88 | F: | 4 |
| BF: | 0.53 | U: | 0.875 in |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| C: | 9.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.135 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Model Code: | HM232 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1605 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Motor Frame Size: | 210TC |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Output RPM: | 338.7 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

