Grove Gear HM232-5-1-1.438-140TC-L1
Part #:HM232-5-1-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | BE: | 0.38 in |
| BD: | 5.88 | D: | 3.5 |
| AE1: | 0.54 | F: | 4 |
| I: | 5.02 in | AG: | 7.88 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | B: | 8.75 |
| V: | 2.51 in | BF: | 0.41 |
| G: | 2 | T: | 1.438 |
| C: | 9.38 in | AD: | 7.04 |
| L: | 6.76 in | AK: | 4.5 |
| U: | 0.875 in |
Technical Specifications
| Bore Code: | 23 | Output RPM: | 338.7 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.135 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 3.00 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1605 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

