Grove Gear HM232-5-1-1.438-180TC-L2
Part #:HM232-5-1-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | I: | 5.02 in |
| BF: | 0.53 | U: | 0.875 in |
| V: | 2.51 in | BE1: | 0.5 in |
| F: | 4 | BD: | 9 |
| L1: | 10.01 in | B: | 8.75 |
| L: | 6.76 in | G: | 2 |
| AE2: | 0.29 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| AJ: | 7.25 | AK: | 8.5 |
| C: | 9.38 in | D: | 3.5 |
| AG: | 7.88 |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1605 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output RPM: | 338.7 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Output Key: | 3/8 x 3.00 | Input HP @ 1750 RPM: | 9.135 |
| Ratio: | 5:1 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

