How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| BE: | 0.38 in | B: | 8.75 |
| F: | 4 | G: | 2 |
| AE2: | 0.29 | BF: | 0.41 |
| T: | 1.438 | C: | 9.38 in |
| LM: | 9.01 | U: | 0.875 in |
| I: | 5.02 in | AD: | 7.04 |
| D: | 3.5 | AE1: | 0.54 |
| BD: | 5.88 | AJ: | 5.88 |
| AG: | 7.88 | L: | 6.76 in |
| AK: | 4.5 |
Technical Specifications
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | HM232 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Output RPM: | 338.7 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 9.135 |
| Thrust Rating - output shaft: | 1605 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

