Grove Gear HM232-5-1-1.500-180TC-L4
Part #:HM232-5-1-1.500-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| BE1: | 0.5 in | AD: | 7.04 |
| I: | 5.02 in | AG: | 7.88 |
| T: | 1.5 | AE2: | 0.29 |
| G: | 2 | L: | 6.76 in |
| U: | 0.875 in | AJ: | 7.25 |
| V: | 2.51 in | AE1: | 0.54 |
| B: | 8.75 | D: | 3.5 |
| AK: | 8.5 | F: | 4 |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| C: | 9.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Ratio: | 5:1 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 9.135 |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Model Code: | HM232 | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output RPM: | 338.7 | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 1605 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

