Grove Gear HM232-5-1-1.500-210TC-L1
Part #:HM232-5-1-1.500-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| AK: | 8.5 | B: | 8.75 |
| AE2: | 0.29 | BD: | 9 |
| G: | 2 | F: | 4 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | AD: | 7.04 |
| L1: | 10.01 in | BF: | 0.53 |
| I: | 5.02 in | BE1: | 0.5 in |
| T: | 1.5 | L: | 6.76 in |
| AE1: | 0.54 | U: | 0.875 in |
| AG: | 7.88 |
Technical Specifications
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 3.00 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 338.7 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.135 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 1605 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Model Code: | HM232 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

