Grove Gear HM232-5-1-1.500-210TC-L3
Part #:HM232-5-1-1.500-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AE2: | 0.29 |
| AE1: | 0.54 | F: | 4 |
| D: | 3.5 | U: | 0.875 in |
| T: | 1.5 | B: | 8.75 |
| AJ: | 7.25 | L: | 6.76 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | BD: | 9 |
| AG: | 7.88 | G: | 2 |
| V: | 2.51 in | AK: | 8.5 |
| L1: | 10.01 in | AD: | 7.04 |
| C: | 9.38 in |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 338.7 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 9.135 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1605 |
| Center Distance (in): | 3.25 | Ratio Range: | 5:1 |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Model Code: | HM232 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

