How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.29 | C: | 9.38 in |
| D: | 3.5 | F: | 4 |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| BE: | 0.38 in | G: | 2 |
| BF: | 0.41 | AG: | 7.88 |
| AD: | 7.04 | U: | 0.875 in |
| T: | 1.5 | L: | 6.76 in |
| B: | 8.75 | AE1: | 0.54 |
| V: | 2.51 in | I: | 5.02 in |
| BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 24 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1605 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output RPM: | 338.7 | Gear Type: | Worm |
| Assembly: | HM-1 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.135 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

