How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | G: | 2 |
| AK: | 4.5 | AE1: | 0.54 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 2.51 in | AG: | 7.88 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| C: | 9.38 in | AE2: | 0.29 |
| F: | 4 | AD: | 7.04 |
| I: | 5.02 in | D: | 3.5 |
| BD: | 5.88 | T: | 1.5 |
| U: | 0.875 in | B: | 8.75 |
| L: | 6.76 in |
Technical Specifications
| Model Code: | HM232 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.135 | Assembly: | HM-1 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 338.7 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 1605 | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

