How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| V: | 2.51 in | D: | 3.5 |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| T: | 1.625 | AE1: | 0.54 |
| AG: | 7.88 | G: | 2 |
| B: | 8.75 | AJ: | 7.25 |
| F: | 4 | AK: | 8.5 |
| C: | 9.38 in | U: | 0.875 in |
| L1: | 10.01 in | L: | 6.76 in |
| I: | 5.02 in | AD: | 7.04 |
| BF: | 0.53 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1605 | Bore Code: | 26 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Key: | 3/8 x 3.00 | Model Code: | HM232 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.135 |
| Output RPM: | 338.7 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

