How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AD: | 7.04 |
| BD: | 9 | C: | 9.38 in |
| T: | 1.625 | BE1: | 0.5 in |
| I: | 5.02 in | L1: | 10.01 in |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 2.51 in | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| AG: | 7.88 | F: | 4 |
| U: | 0.875 in | B: | 8.75 |
| AE1: | 0.54 | G: | 2 |
| BF: | 0.53 |
Technical Specifications
| Ratio: | 5:1 | Bore Code: | 26 |
| Thrust Rating - output shaft: | 1605 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 9.135 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Output RPM: | 338.7 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

