How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | F: | 4 |
| I: | 5.02 in | BE1: | 0.5 in |
| G: | 2 | U: | 0.875 in |
| B: | 8.75 | L: | 6.76 in |
| L1: | 10.01 in | T: | 1.625 |
| V: | 2.51 in | AE1: | 0.54 |
| C: | 9.38 in | AK: | 8.5 |
| D: | 3.5 | AJ: | 7.25 |
| AD: | 7.04 | BD: | 9 |
| AE2: | 0.29 | BF: | 0.53 |
| AG: | 7.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.135 | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 1605 | Motor Frame Size: | 210TC |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 5:1 |
| Model Code: | HM232 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 338.7 | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

