How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AK: | 4.5 |
| C: | 9.38 in | AD: | 7.04 |
| AG: | 7.88 | T: | 1.688 |
| BF: | 0.41 | F: | 4 |
| B: | 8.75 | BD: | 5.88 |
| G: | 2 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| AE2: | 0.29 | D: | 3.5 |
| BE: | 0.38 in | U: | 0.875 in |
| AJ: | 5.88 | V: | 2.51 in |
| I: | 5.02 in |
Technical Specifications
| Model Code: | HM232 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 338.7 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Key: | 3/8 x 3.00 | Input HP @ 1750 RPM: | 9.135 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1605 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

