How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | BD: | 9 |
| AD: | 7.04 | B: | 8.75 |
| I: | 5.02 in | F: | 4 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| D: | 3.5 | L1: | 10.01 in |
| BE1: | 0.5 in | C: | 9.38 in |
| AE1: | 0.54 | BF: | 0.53 |
| AJ: | 7.25 | L: | 6.76 in |
| G: | 2 | U: | 0.875 in |
| AE2: | 0.29 | T: | 1.688 |
| V: | 2.51 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.135 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output RPM: | 338.7 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Bore Code: | 27 | Thrust Rating - output shaft: | 1605 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

