Grove Gear HM232-5-1-1.688-180TC-L2
Part #:HM232-5-1-1.688-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | C: | 9.38 in |
| AE2: | 0.29 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| B: | 8.75 | T: | 1.688 |
| D: | 3.5 | V: | 2.51 in |
| L1: | 10.01 in | U: | 0.875 in |
| AJ: | 7.25 | AE1: | 0.54 |
| BD: | 9 | G: | 2 |
| L: | 6.76 in | I: | 5.02 in |
| F: | 4 | AD: | 7.04 |
| BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.135 | Assembly: | HM-1 |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.688 in |
| Ratio: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 338.7 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1605 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Bore Code: | 27 | Model Code: | HM232 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

