Grove Gear HM232-5-1-1.688-180TC-L9
Part #:HM232-5-1-1.688-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AD: | 7.04 |
| BE1: | 0.5 in | I: | 5.02 in |
| C: | 9.38 in | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | G: | 2 |
| T: | 1.688 | D: | 3.5 |
| U: | 0.875 in | L: | 6.76 in |
| AK: | 8.5 | AJ: | 7.25 |
| AE1: | 0.54 | B: | 8.75 |
| BD: | 9 | F: | 4 |
| V: | 2.51 in | L1: | 10.01 in |
| AG: | 7.88 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 1605 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.135 |
| Product Type: | Right Angle | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Output RPM: | 338.7 |
| Ratio: | 5:1 | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

