How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | G: | 2 |
| T: | 1.688 | AK: | 8.5 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | AE2: | 0.29 |
| AD: | 7.04 | BD: | 9 |
| AE1: | 0.54 | U: | 0.875 in |
| I: | 5.02 in | BE1: | 0.5 in |
| L: | 6.76 in | AG: | 7.88 |
| V: | 2.51 in | F: | 4 |
| D: | 3.5 | AJ: | 7.25 |
| L1: | 10.01 in |
Technical Specifications
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 1605 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Bore Code: | 27 |
| Assembly: | HM-1 | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 9.135 | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3.25 | Output RPM: | 338.7 |
| Service Factor: | 1 | Model Code: | HM232 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

