How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 4 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| C: | 9.38 in | U: | 0.875 in |
| B: | 8.75 | AK: | 4.5 |
| D: | 3.5 | BF: | 0.41 |
| AG: | 7.88 | AJ: | 5.88 |
| AE1: | 0.54 | I: | 5.02 in |
| BD: | 5.88 | L: | 6.76 in |
| T: | 1.688 | G: | 2 |
| AE2: | 0.29 | AD: | 7.04 |
| LM: | 9.01 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 1605 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Model Code: | HM232 |
| Gear Type: | Worm | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.135 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output RPM: | 338.7 | Motor Frame Size: | 56C |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

