Grove Gear HM232-5-1-1.750-210TC-L1
Part #:HM232-5-1-1.750-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | B: | 8.75 |
| G: | 2 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | AD: | 7.04 |
| AK: | 8.5 | AJ: | 7.25 |
| F: | 4 | C: | 9.38 in |
| AE1: | 0.54 | U: | 0.875 in |
| AG: | 7.88 | L1: | 10.01 in |
| AE2: | 0.29 | T: | 1.75 |
| V: | 2.51 in | D: | 3.5 |
| BD: | 9 | I: | 5.02 in |
| BE1: | 0.5 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 338.7 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 1605 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.135 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 28 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

