How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 3.5 |
| V: | 2.51 in | AE1: | 0.54 |
| G: | 2 | BD: | 5.88 |
| F: | 4 | T: | 1.75 |
| B: | 8.75 | C: | 9.38 in |
| AD: | 7.04 | LM: | 9.01 |
| AK: | 4.5 | L: | 6.76 in |
| BE: | 0.38 in | AE2: | 0.29 |
| I: | 5.02 in | AG: | 7.88 |
| U: | 0.875 in |
Technical Specifications
| Thrust Rating - output shaft: | 1605 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 9.135 |
| Center Distance (in): | 3.25 | Model Code: | HM232 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

