How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BE: | 0.38 in |
| AE1: | 0.54 | T: | 1.75 |
| LM: | 9.01 | AD: | 7.04 |
| AJ: | 5.88 | AE2: | 0.29 |
| B: | 8.75 | L: | 6.76 in |
| I: | 5.02 in | D: | 3.5 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AK: | 4.5 | BF: | 0.41 |
| G: | 2 | V: | 2.51 in |
| BD: | 5.88 | C: | 9.38 in |
| AG: | 7.88 |
Technical Specifications
| Model Code: | HM232 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Output RPM: | 338.7 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Ratio Range: | 5:1 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.135 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1605 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

