How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AE2: | 0.29 |
| BE: | 0.38 in | F: | 4 |
| D: | 3.5 | AD: | 7.04 |
| AE1: | 0.54 | AK: | 4.5 |
| V: | 2.51 in | AJ: | 5.88 |
| AG: | 7.88 | C: | 9.38 in |
| LM: | 9.01 | BD: | 5.88 |
| BF: | 0.41 | T: | 1.938 |
| Center Distance (in): | 3.25 in | G: | 2 |
| U: | 0.875 in | I: | 5.02 in |
| B: | 8.75 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 338.7 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.135 | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1605 | Model Code: | HM232 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

