Grove Gear HM232-5-1-1.938-140TC-L4
Part #:HM232-5-1-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | BE: | 0.38 in |
| I: | 5.02 in | AE1: | 0.54 |
| U: | 0.875 in | AE2: | 0.29 |
| BD: | 5.88 | C: | 9.38 in |
| BF: | 0.41 | G: | 2 |
| T: | 1.938 | L: | 6.76 in |
| V: | 2.51 in | AD: | 7.04 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AJ: | 5.88 | F: | 4 |
| D: | 3.5 | AG: | 7.88 |
| LM: | 9.01 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1605 |
| Output RPM: | 338.7 | Bore Code: | 31 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.135 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

