Grove Gear HM232-5-1-1.938-180TC-L3
Part #:HM232-5-1-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | G: | 2 |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| U: | 0.875 in | BF: | 0.53 |
| AE1: | 0.54 | AE2: | 0.29 |
| L: | 6.76 in | AJ: | 7.25 |
| BE1: | 0.5 in | V: | 2.51 in |
| C: | 9.38 in | AK: | 8.5 |
| I: | 5.02 in | L1: | 10.01 in |
| F: | 4 | BD: | 9 |
| B: | 8.75 | T: | 1.938 |
| AG: | 7.88 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 338.7 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.135 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1605 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Model Code: | HM232 | Center Distance (in): | 3.25 |
| Ratio Range: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

