Grove Gear HM232-5-1-1.938-210TC-L1
Part #:HM232-5-1-1.938-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | F: | 4 |
| T: | 1.938 | L: | 6.76 in |
| I: | 5.02 in | V: | 2.51 in |
| D: | 3.5 | BF: | 0.53 |
| L1: | 10.01 in | AE2: | 0.29 |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| B: | 8.75 | C: | 9.38 in |
| AE1: | 0.54 | AG: | 7.88 |
| U: | 0.875 in | G: | 2 |
| BD: | 9 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 9.135 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 338.7 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Bore Code: | 31 |
| Thrust Rating - output shaft: | 1605 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

