Grove Gear HM232-5-1-1.938-210TC-L9
Part #:HM232-5-1-1.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 7.88 |
| L: | 6.76 in | AD: | 7.04 |
| AE1: | 0.54 | BF: | 0.53 |
| I: | 5.02 in | V: | 2.51 in |
| BD: | 9 | D: | 3.5 |
| F: | 4 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | AJ: | 7.25 |
| C: | 9.38 in | AK: | 8.5 |
| G: | 2 | B: | 8.75 |
| T: | 1.938 | L1: | 10.01 in |
| AE2: | 0.29 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1605 | Input RPM: | 1,750 |
| Output RPM: | 338.7 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 9.135 |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Model Code: | HM232 | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 31 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

