How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | G: | 2 |
| L: | 6.76 in | F: | 4 |
| V: | 2.51 in | D: | 3.5 |
| AE1: | 0.54 | B: | 8.75 |
| AK: | 4.5 | AD: | 7.04 |
| LM: | 9.01 | BF: | 0.41 |
| I: | 5.02 in | BD: | 5.88 |
| AG: | 7.88 | AE2: | 0.29 |
| BE: | 0.38 in | AJ: | 5.88 |
| U: | 0.875 in | T: | 1.188 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Model Code: | HM232 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 1605 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Assembly: | HM-2 |
| Output RPM: | 338.7 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.135 | Bore Code: | 19 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

