How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | AG: | 7.88 |
| AE1: | 0.54 | I: | 5.02 in |
| LM: | 9.01 | B: | 8.75 |
| AD: | 7.04 | T: | 1.188 |
| V: | 2.51 in | U: | 0.875 in |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | F: | 4 |
| AK: | 4.5 | AE2: | 0.29 |
| G: | 2 | BF: | 0.41 |
| L: | 6.76 in | D: | 3.5 |
| BD: | 5.88 |
Technical Specifications
| Ratio: | 5:1 | Bore Code: | 19 |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1605 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.135 |
| Output RPM: | 338.7 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

