Grove Gear HM232-5-2-1.188-180TC-L3
Part #:HM232-5-2-1.188-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | BF: | 0.53 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 7.88 |
| L1: | 10.01 in | BD: | 9 |
| L: | 6.76 in | U: | 0.875 in |
| C: | 9.38 in | AK: | 8.5 |
| F: | 4 | AE2: | 0.29 |
| T: | 1.188 | D: | 3.5 |
| I: | 5.02 in | V: | 2.51 in |
| G: | 2 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Assembly: | HM-2 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1605 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Model Code: | HM232 | Gear Type: | Worm |
| Output RPM: | 338.7 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 9.135 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

