Grove Gear HM232-5-2-1.188-180TC-L4
Part #:HM232-5-2-1.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AJ: | 7.25 |
| L1: | 10.01 in | V: | 2.51 in |
| B: | 8.75 | I: | 5.02 in |
| BF: | 0.53 | AE1: | 0.54 |
| G: | 2 | BD: | 9 |
| BE1: | 0.5 in | U: | 0.875 in |
| AD: | 7.04 | AE2: | 0.29 |
| C: | 9.38 in | AK: | 8.5 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| D: | 3.5 | AG: | 7.88 |
| T: | 1.188 |
Technical Specifications
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output RPM: | 338.7 | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | HM232 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.135 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1605 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

