How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| T: | 1.188 | U: | 0.875 in |
| I: | 5.02 in | D: | 3.5 |
| V: | 2.51 in | BE1: | 0.5 in |
| G: | 2 | BF: | 0.53 |
| L: | 6.76 in | F: | 4 |
| C: | 9.38 in | BD: | 9 |
| AE1: | 0.54 | AJ: | 7.25 |
| AE2: | 0.29 | B: | 8.75 |
| AG: | 7.88 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Model Code: | HM232 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 9.135 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 338.7 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 1605 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

