How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AD: | 7.04 |
| BE: | 0.38 in | G: | 2 |
| L: | 6.76 in | AK: | 4.5 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| U: | 0.875 in | AE1: | 0.54 |
| C: | 9.38 in | D: | 3.5 |
| T: | 1.25 | BD: | 5.88 |
| AJ: | 5.88 | F: | 4 |
| BF: | 0.41 | I: | 5.02 in |
| AG: | 7.88 | AE2: | 0.29 |
| LM: | 9.01 |
Technical Specifications
| Ratio: | 5:1 | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 1605 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.135 | Model Code: | HM232 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 338.7 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

