How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | B: | 8.75 |
| BE1: | 0.5 in | G: | 2 |
| AD: | 7.04 | AE1: | 0.54 |
| I: | 5.02 in | F: | 4 |
| BF: | 0.53 | V: | 2.51 in |
| AJ: | 7.25 | D: | 3.5 |
| L1: | 10.01 in | T: | 1.25 |
| AG: | 7.88 | L: | 6.76 in |
| C: | 9.38 in | AE2: | 0.29 |
| AK: | 8.5 | U: | 0.875 in |
| BD: | 9 |
Technical Specifications
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 338.7 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 1605 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.135 |
| Model Code: | HM232 | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

