How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BD: | 9 |
| D: | 3.5 | B: | 8.75 |
| I: | 5.02 in | T: | 1.25 |
| AD: | 7.04 | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| BE1: | 0.5 in | F: | 4 |
| L1: | 10.01 in | AG: | 7.88 |
| G: | 2 | C: | 9.38 in |
| AK: | 8.5 | V: | 2.51 in |
| AE1: | 0.54 | BF: | 0.53 |
| AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1605 | Output RPM: | 338.7 |
| Input HP @ 1750 RPM: | 9.135 | Assembly: | HM-2 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

