How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.54 |
| B: | 8.75 | T: | 1.25 |
| L1: | 10.01 in | AJ: | 7.25 |
| I: | 5.02 in | AG: | 7.88 |
| U: | 0.875 in | D: | 3.5 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AD: | 7.04 | F: | 4 |
| G: | 2 | V: | 2.51 in |
| AE2: | 0.29 | C: | 9.38 in |
| L: | 6.76 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Ratio Range: | 5:1 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1605 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 9.135 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 338.7 | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

