How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AK: | 8.5 |
| G: | 2 | BE1: | 0.5 in |
| AJ: | 7.25 | B: | 8.75 |
| V: | 2.51 in | L1: | 10.01 in |
| AG: | 7.88 | BD: | 9 |
| AE2: | 0.29 | F: | 4 |
| L: | 6.76 in | AE1: | 0.54 |
| D: | 3.5 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| I: | 5.02 in | C: | 9.38 in |
| BF: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.135 |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | HM232 | Thrust Rating - output shaft: | 1605 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Bore Code: | 20 | Output RPM: | 338.7 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

