Grove Gear HM232-5-2-1.438-140TC-L3
Part #:HM232-5-2-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.438 |
| AD: | 7.04 | U: | 0.875 in |
| AK: | 4.5 | AG: | 7.88 |
| G: | 2 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | BD: | 5.88 |
| B: | 8.75 | LM: | 9.01 |
| V: | 2.51 in | AE1: | 0.54 |
| L: | 6.76 in | F: | 4 |
| BE: | 0.38 in | D: | 3.5 |
| AJ: | 5.88 | I: | 5.02 in |
| AE2: | 0.29 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 5:1 | Assembly: | HM-2 |
| Output RPM: | 338.7 | Model Code: | HM232 |
| Service Factor: | 1 | Bore Code: | 23 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1605 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.135 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

