Grove Gear HM232-5-2-1.438-140TC-L4
Part #:HM232-5-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE1: | 0.54 |
| C: | 9.38 in | I: | 5.02 in |
| V: | 2.51 in | LM: | 9.01 |
| G: | 2 | AE2: | 0.29 |
| F: | 4 | AD: | 7.04 |
| T: | 1.438 | BE: | 0.38 in |
| AK: | 4.5 | L: | 6.76 in |
| D: | 3.5 | AJ: | 5.88 |
| U: | 0.875 in | BD: | 5.88 |
| B: | 8.75 | AG: | 7.88 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Bore Code: | 23 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 9.135 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1605 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output RPM: | 338.7 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

