Grove Gear HM232-5-2-1.438-180TC-L1
Part #:HM232-5-2-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | T: | 1.438 |
| U: | 0.875 in | BF: | 0.53 |
| BD: | 9 | G: | 2 |
| AD: | 7.04 | AE1: | 0.54 |
| BE1: | 0.5 in | L1: | 10.01 in |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | V: | 2.51 in |
| L: | 6.76 in | B: | 8.75 |
| AG: | 7.88 | AJ: | 7.25 |
| AK: | 8.5 | F: | 4 |
| C: | 9.38 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Output RPM: | 338.7 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1605 |
| Model Code: | HM232 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 9.135 |
| Output Key: | 3/8 x 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

