Grove Gear HM232-5-2-1.500-180TC-L2
Part #:HM232-5-2-1.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | AE2: | 0.29 |
| F: | 4 | BE1: | 0.5 in |
| U: | 0.875 in | AE1: | 0.54 |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| T: | 1.5 | L: | 6.76 in |
| G: | 2 | D: | 3.5 |
| B: | 8.75 | V: | 2.51 in |
| AG: | 7.88 | AD: | 7.04 |
| I: | 5.02 in | BF: | 0.53 |
| C: | 9.38 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Model Code: | HM232 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 338.7 |
| Thrust Rating - output shaft: | 1605 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 9.135 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

