Grove Gear HM232-5-2-1.500-210TC-L4
Part #:HM232-5-2-1.500-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2 |
| T: | 1.5 | AJ: | 7.25 |
| BF: | 0.53 | C: | 9.38 in |
| V: | 2.51 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| AG: | 7.88 | AE2: | 0.29 |
| L: | 6.76 in | D: | 3.5 |
| F: | 4 | AK: | 8.5 |
| B: | 8.75 | I: | 5.02 in |
| AE1: | 0.54 | U: | 0.875 in |
| L1: | 10.01 in |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.135 |
| Output Key: | 3/8 x 3.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | HM232 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1605 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 24 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

