How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | V: | 2.51 in |
| AJ: | 5.88 | I: | 5.02 in |
| LM: | 9.01 | F: | 4 |
| AK: | 4.5 | T: | 1.5 |
| AG: | 7.88 | AE1: | 0.54 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 2 | BF: | 0.41 |
| AD: | 7.04 | B: | 8.75 |
| AE2: | 0.29 | C: | 9.38 in |
| L: | 6.76 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.5 in | Output RPM: | 338.7 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.135 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1605 | Motor Frame Size: | 56C |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Model Code: | HM232 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

