How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | I: | 5.02 in |
| D: | 3.5 | AE1: | 0.54 |
| F: | 4 | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| B: | 8.75 | BE: | 0.38 in |
| AG: | 7.88 | V: | 2.51 in |
| L: | 6.76 in | AD: | 7.04 |
| G: | 2 | BF: | 0.41 |
| AE2: | 0.29 | C: | 9.38 in |
| T: | 1.625 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 26 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 338.7 |
| Model Code: | HM232 | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.135 | Ratio: | 5:1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1605 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

