How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | BE: | 0.38 in |
| BD: | 5.88 | I: | 5.02 in |
| AG: | 7.88 | AK: | 4.5 |
| L: | 6.76 in | AE2: | 0.29 |
| D: | 3.5 | AD: | 7.04 |
| T: | 1.625 | LM: | 9.01 |
| U: | 0.875 in | V: | 2.51 in |
| AJ: | 5.88 | BF: | 0.41 |
| AE1: | 0.54 | G: | 2 |
| F: | 4 | C: | 9.38 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 338.7 |
| Bore Code: | 26 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 9.135 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1605 |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

