How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | D: | 3.5 |
| G: | 2 | BD: | 9 |
| T: | 1.625 | F: | 4 |
| L: | 6.76 in | AG: | 7.88 |
| BF: | 0.53 | L1: | 10.01 in |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| BE1: | 0.5 in | U: | 0.875 in |
| AE2: | 0.29 | B: | 8.75 |
| AD: | 7.04 | V: | 2.51 in |
| I: | 5.02 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Assembly: | HM-2 | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1605 | Input HP @ 1750 RPM: | 9.135 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

