Grove Gear HM232-5-2-1.688-180TC-L3
Part #:HM232-5-2-1.688-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.688 |
| G: | 2 | U: | 0.875 in |
| D: | 3.5 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| AK: | 8.5 | AE1: | 0.54 |
| AD: | 7.04 | L1: | 10.01 in |
| AJ: | 7.25 | AE2: | 0.29 |
| I: | 5.02 in | AG: | 7.88 |
| BF: | 0.53 | BE1: | 0.5 in |
| F: | 4 | L: | 6.76 in |
| B: | 8.75 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Bore Code: | 27 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | HM232 |
| Input HP @ 1750 RPM: | 9.135 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 1605 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output RPM: | 338.7 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

