How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | L: | 6.76 in |
| I: | 5.02 in | AE2: | 0.29 |
| AD: | 7.04 | U: | 0.875 in |
| BF: | 0.53 | V: | 2.51 in |
| F: | 4 | B: | 8.75 |
| AJ: | 7.25 | L1: | 10.01 in |
| BE1: | 0.5 in | D: | 3.5 |
| C: | 9.38 in | T: | 1.688 |
| G: | 2 | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| AG: | 7.88 |
Technical Specifications
| Thrust Rating - output shaft: | 1605 | Motor Frame Size: | 210TC |
| Bore Code: | 27 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 338.7 | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 9.135 |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

