How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | U: | 0.875 in |
| L: | 6.76 in | F: | 4 |
| C: | 9.38 in | BE: | 0.38 in |
| V: | 2.51 in | AD: | 7.04 |
| I: | 5.02 in | AK: | 4.5 |
| B: | 8.75 | AE1: | 0.54 |
| BD: | 5.88 | D: | 3.5 |
| AG: | 7.88 | AJ: | 5.88 |
| G: | 2 | Center Distance (in): | 3.25 in |
| T: | 1.75 | LM: | 9.01 |
| BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 338.7 | Input HP @ 1750 RPM: | 9.135 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1605 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

