How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AK: | 4.5 | I: | 5.02 in |
| B: | 8.75 | AE2: | 0.29 |
| D: | 3.5 | LM: | 9.01 |
| G: | 2 | BE: | 0.38 in |
| F: | 4 | U: | 0.875 in |
| L: | 6.76 in | AJ: | 5.88 |
| C: | 9.38 in | AE1: | 0.54 |
| BD: | 5.88 | T: | 1.75 |
| V: | 2.51 in | AD: | 7.04 |
| AG: | 7.88 |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 1605 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | HM-2 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 9.135 |
| Model Code: | HM232 | Output Key: | 3/8 x 3.00 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Output RPM: | 338.7 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

